??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOD 6K-RAI02-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOD 6K-RAI02-02
VERF
Availability
Available
BC
Order code
BOD002T
TC
Artikelbezeichnung
BOD 6K-RAI02-02
PX
Product view
49403_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.20500 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 6K, Dimension = 12 x 34 x 21.6 mm, Interface = Analog, voltage 1…10 V/3 mA PNP/NPN/Auto-Detect NO/NC, Principle of operation = Photoelectric distance sensor, Principle of optical operation = Triangulation, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = 8 x 8 mm at 80 mm, Range = 20...80 mm, Repeat accuracy = 0.4 mm, Resolution = ≤ 0.12 mm, Connection = Cable, 2 m, PVC, Housing material = ABS, Operating voltage Ub = 13...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.